The instrument driver provides access to the functionality of the Keysight V2920A through a COM server or C API which also complies with the IVI specifications. This driver works in any development environment which supports COM programming including Microsoft® Visual Basic, Microsoft Visual C++, Microsoft .NET, Keysight VEE Pro, National Instruments LabView, National Instruments LabWindows, and others.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-04-10 5.0.4.0 The instrument driver provides access to the functionality of the Keysight V2920A through a COM server or C API which also complies with the IVI specifications.
Release Date Version
2010-04-10 5.0.4.0
Version Description
The instrument driver provides access to the functionality of the Keysight V2920A through a COM server or C API which also complies with the IVI specifications.

How to Download

  • Click the Download button. Select the appropriate executable file. Choose Run.

How to Install

  • See Documentation

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows Vista
  • Windows XP
  • Windows 2000

Prerequisites

  • See Documentation

Supported Instruments

  • V2920A
No previous versions available
SHOW MORE