What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4980 Precision LCR Meter IVI Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-10-08 | 1.1.3.0 | Added model support for E4980B, E4980BL |
Release Date | Version |
---|---|
2024-10-08 | 1.1.3.0 |
Version Description |
---|
Added model support for E4980B, E4980BL |
Driver type: IVI-NET (32-bit/64-bit), IVI-C (32-bit/64-bit)
IVI class support: None
How to Download
- Click the Download button
- Select the appropriate executable file
- Choose Run
How to Install
- Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 11
- Windows 10
Prerequisites
Supported Instruments
- E4980A, E4980AL, E4980B, E4980BL
Related Links
Driver type: IVI-NET (32-bit/64-bit), IVI-C (32-bit/64-bit)
IVI class support: IviDriver 1.0 (IVI.NET/IVI-C)
How to Download
- Click the Download button
- Select the appropriate executable file
- Choose Run
How to Install
- Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- E4980A, E4980AL
Related Links
SHOW MORE