Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2010-08-30 n/a The Keysight RF Switch Driver Application software is a free software that provides a simple graphical user interface (GUI) that allows you to control various types of RF switches easily.
Release Date Version
2010-08-30 n/a
Version Description
The Keysight RF Switch Driver Application software is a free software that provides a simple graphical user interface (GUI) that allows you to control various types of RF switches easily.

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000

Prerequisites

  • Information Not Available

Supported Instruments

  • Keysight 8762 63 64 Coaxial Switches Model 8762A B C,8763A B C,8764A B C Option 024 , Keysight Microwave SPDT Switches Model 8765A, 8765B, 8765C, 8765D Option 024 or 324 , Keysight N1810 11 12 Coaxial Switches Model N1810UL, N1810TL, N1811TL, N1812UL Option 002, 004, 020 or 026 and 124 and 201 or 202 and 301, 302 or UK6
No previous versions available
SHOW MORE