What are you looking for?
Save Up to 10% on Pre-configured DAQ Bundles
Keysight offers two types of value bundles
Why Bundle?
Need to increase the channel count on your measurement and switching applications without overspending your budget?
We have designed good, better, and best value bundles. Keysight DAQ970 Series multiplexer and switching bundles enable you to lower the cost of ownership and jump-start your next manufacturing project.
Choose the bundle that best fits your measurement application and budget and save up to 10% off the list price compared to purchasing the same items individually.
Multiplexer Bundles
Save up to 8% with the Keysight DAQ973MBX multiplexer bundle option.
The multiplexer bundles offer comprehensive solutions for multichannel temperature and voltage testing capabilities. Our bundles include advanced tools and equipment for precise and efficient testing across multiple channels. The Keysight BV0006B data acquisition (DAQ) application software supports advanced switching and multiplexer modules and enables you to do the following:
- Control test configuration and measurement channels for one or multiple data acquisition units.
- Display multiple waveform measurements in the time domain chart.
- Perform THD, THD+N, and SINAD measurement operations in the FFT chart.
Bundle model number | What's included |
---|---|
DAQ970MB Good |
|
DAQ973MB Better |
|
DAQ973MBX Best |
|
Switching Bundles
Save up to 10% with the DAQ973SBX bundle option.
The switching bundles cater to your diverse multichannel switching and measurement requirements, such as multichannel current testing. Our bundle provides a comprehensive range of solutions, enabling seamless switching and accurate measurements across multiple channels. The BV0006B DAQ application software supports advanced switching and multiplexer modules and enables you to do the following:
- Control test configuration and measurement channels of one or multiple data acquisition units.
- Display multiple waveform measurements in the time domain chart.
- Perform THD, THD+N, and SINAD measurement operations in the FFT chart.
Bundle model number | What's included |
---|---|
DAQ970SB Good |
|
DAQ973SB Better |
|
DAQ973SBX Best |
|
Multichannel Current Measurement Solution
The DAQ970 series DAQ mainframe has a built-in 6.5-digit DMM with direct current measurements, so you do not need to add external shunts to perform current measurements. The mainframe can measure directly down to 1 μA, which is critical for many battery-powered device applications. Adding one DAQM901A and two DAQM903A modules allows you to expand your current measurement capability by up to 12 channels. Overall, this solution offers easy setup, scalability, and cost-effectiveness.
Related Products
Need help choosing a bundle?