Infiniium UXR-B Series Oscilloscopes

Technical Overviews

Introduction

The UXR-B Runs Faster. Reduce test time by up to 70% for compliance applications and general measurements.

The UXR-B Has More Accurate Analysis. Accurate measurement of PAMn signals, including SNDR, can be achieved with the help of new noise reduction waveform features and noise compensation technology.

The UXR-B Has More Features. The standard 500 Mpts feature enables capturing waveforms that are 2.5 times longer than previous models. Additionally, wider DDC and RTSA bandwidths facilitate faster analysis and debugging of wireless signals. Furthermore, InfiniiSim Basic de-embedding, Precision Cable, and Precision Probe are now included as standard, which allows for the removal of channel loss in high-speed digital designs.

Key Features

• Up to 110 GHz of real-time oscilloscope bandwidth

• High-definition 10-bit analog-to-digital converter (ADC)

• Full bandwidth and channel upgradability

• The industry’s lowest noise and jitter measurement floor

• The industry’s highest ENOB at all supported bandwidth

Do What Has Never Done

The world’s insatiable demand for better performance, shorter design cycles and faster systems with ever more bandwidth has driven the need for a new class of modular ultra-high-performance oscilloscopes with upgradable bandwidths from 5 GHz to 110 GHz, extremely low noise floors, 10-bit high-definition vertical resolution, femtoseconds of intrinsic jitter, deep memory and hardware accelerated waveform processing. That’s the promise of Keysight Technologies Infiniium UXR-Series oscilloscopes. They are undeniably the fastest, lowest noise, highest signal fidelity and most powerful oscilloscopes in the world –with the features and performance necessary to enable and accelerate the next generation of electronic research and design.

Model Overview

The UXR is available in three different model categories based on available bandwidth, sample rate and input connector size. Infiniium UXR-Series models offer bandwidths from 5 GHz to 110 GHz with various 1-channel, 2-channel, or 4-channel configurations available. The 3.5mm models are equipped with Keysight AutoProbe II interfaces while 1mm and 1.85 mm modelsincorporate an advanced high-performance high-bandwidth Keysight AutoProbe III

interface.

Modular Design and Upgradable Platform

The world’s insatiable demand for faster data throughputs and better performance are driving current digital and RF technologies to their limits. At the same time, new technologies are emerging every 2 to 3 years, instead of the traditional 4-to-5-year innovation cycle, to meet this accelerating demand. Engineers and scientists can’t afford to replace their research and development infrastructure investments to keep pace with these accelerating technology waves. Keysight recognized this shift and designed the UXR-Series to be a modular and fully upgradable platform – offering upgradable bandwidths ranging from 5 GHz to 110 GHz, with expandable 1-, 2- and 4-channel UXR-Series model configurations. Now, you can purchase an oscilloscope that meets your measurement and analysis requirements today and rest easy knowing it has the power, features, signal integrity, and upgradability to meet your most demanding future requirements, while preserving your investment.

• Sequentially upgradable between supported bandwidths

     o Starting from 5 GHz up to 110 GHz

     o Most accomplished onsite via simple license keys

• Grow from 1 to 2 to 4 channel full bandwidth configurations

• Upgrade to 1 Gpt and 2 Gpts of memory via license keys

• Full Infiniium software and compliance application support

• Widest range of probing and connectivity options

• Optional self-calibration module to perform full factory quality frame calibration adjustments

Meet the 1 mm Ruggedized Input Models

• Models from 5 GHz to 110 GHz of fully sampled real-time analog bandwidth – simultaneously on up to four channels per scope

• Unrestricted 256 GSa/s per channel sample rate – with a real-time resolution of 3.9 ps per sample

• High-definition 10-bit analog-to-digital converter (ADC) for unrivaled vertical resolution

• Ruggedized 1 mm analog input connectors with a new AutoProbe III interface

• Up to 2 Gpts per channel of deep memory capable of capturing over 10 Tb/s

• Up to 100x faster performance for some measurements – enabled by a powerful new measurement acceleration ASIC and memory controller capable of 5 trillion integer operations per second (IOPS)

• Keysight Indium Phosphide ASIC technology enables the lowest noise and highest signal integrity through full bandwidth time-interleaved sampling (TIS)

• 64 GB RAM with 2.6 GHz octa-core processor and hardware acceleration enable fast processing

• See your signal more clearly with a large 15.4-inch capacitive touch screen display

• Ability to measure edges as fast as 2.8 ps combined with the industry’s lowest noise and 20 fsrms of intrinsic jitter enables even the most demanding multi-channel applications