What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Technical Support
InfiniiVision 3000G X‑Series Oscilloscopes
Support by Model Number:
- Resources
- Drivers, Firmware and Software
- Training and Events
- Knowledge Center
Resources
Showing 1 to 25 of 26
Sort by :
Date
Date
Title
Filter Results
Reset
By Type of Content
Data Sheets
The InfiniiVision 3000G X-Series oscilloscopes with bandwidth models ranging from 100 MHz up to 1 GHz offer high-end technology in a small form factor. With an intuitive touch user-interface, industry-leading waveform update rate, and zone trigger, you can capture and isolate elusive glitches and...
2025-02-18
Catalogs
The Keysight Basic Instruments catalog for February - April 2024 features the new InfiniiVision 4000G X-Series oscilloscope. Read the latest news on essential instruments, limited-time promotions, featured resources, and more.
2024-11-27
Help Files
This book is your guide to programming the 3000G X-Series oscilloscopes.
2024-10-29
Programming Guides
This book is your guide to programming the 3000G X-Series oscilloscopes.
2024-10-29
Catalogs
Whether you use a scope once a day, once a week, or once a month, InfiniiVision scopes are ready to inspire quicker insight.
2024-09-04
User Manuals
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal using the security oscilloscope features.
2024-06-01
Service Manuals
This is the service guide for the 3000G X-Series oscilloscopes.
2024-06-01
Product Fact Sheets
The InfiniiVision 3000G X-Series oscilloscopes with bandwidth models ranging from 100 MHz up to 1 GHz offer high-end technology in a small form factor. With an intuitive touch user-interface, industry-leading waveform update rate, and zone trigger, you can capture and isolate elusive glitches and...
2023-02-13
eBooks
Get the most out of your oscilloscope with these six tips covering basic triggering, probing, scaling signals, using the right acquisition mode, and more.
2022-11-17
Solution Briefs
Keysight’s Embedded Serial Bus Characterization Solution enables engineers to quickly and easily perform serial protocol analysis on the most common embedded serial buses. The mixed-signal oscilloscope provides a time-interleaved protocol lister display that time-correlates multiple analog and...
2022-10-15
Application Notes
InfiniiVision 3000 & 4000 X-Series oscilloscopes with power measurements option provide automatic power supply characterization measurements. Learn more.
2022-08-17
Application Notes
FFTs in oscilloscopes are tools to give a frequency domain view of a signal. Learn how FFT functions on oscilloscopes bring digital and RF designs to market.
2022-08-17
Demos
Introduction video of the 7 instruments in 1, 100MHz to 1GHz 3000G X-Series InfiniiVision Oscilloscopes. The 3000G series packs all the unique features of the 3000T series and now offers the waveform generator, waveform & measurement histograms, Mask Test, I2C, SPI, UART, I2S, and USB PD trigger &...
2022-08-04
Application Notes
Acquire skills in the art of oscilloscope basics and their practical applications. Learn the essentials of using oscilloscopes for precise signal analysis and testing.
2022-07-08
Demos
The Keysight InfiniiVision 3000G X-Series oscilloscope brings some of our high-end technology to an entry-level oscilloscope, with 20 models ranging from 100 MHz to 1 GHz of bandwidth. Pair automated software and waveform and measurement histograms with zone touch triggering to turn the most...
2022-05-17
Technical Overviews
This is a PKG format 3D model of the 3000G X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.
2022-05-10
Technical Overviews
This is a SAT format 3D model of the 3000G X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.
2022-05-10
Technical Overviews
This is a Step format 3D model of the 3000G X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.
2022-05-10
Technical Overviews
This is a IGES format 3D model of the 3000G X-Series oscilloscope and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.
2022-05-10
User Manuals
Shows how to use the InfiniiVision 3000G X-Series oscilloscopes.
2022-02-01
Installation Guides
This guide contains instructions for installing the N2169A Rack Mount Kit for 3000G X-Series oscilloscopes.
2022-02-01
Demos
Learn to test power supplies by measuring power quality, current harmonics, control loop response (Bode plots), and more using the Keysight InfiniiVision X-Series Oscilloscope and Power Software Package.
2021-10-04
Demos
Trigger, decode (including symbolic decoding), and perform eye-diagram mask testing on automotive serial buses such as CAN, CAN FD, LIN, FLEXYRAY, SENT, PSI5, and more using the Keysight InfiniiVision X-Series Oscilloscope and Automotive Software Package.
2021-10-04
Application Notes
2021-02-15
White Papers
Your scopes waveform update rate matters. Learn how to measure the update rate of your scope and how update rate affects the dead time as well as the probability of capturing glitches.
2018-07-03