Highlights

The E4417A dual channel EPM-P series power meter is designed for peak, average, peak-to-average ratio, and time-gated measurements using the E9320 peak and average power sensors.
  • 20 Msamples per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
  • Eight pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth, IS-95 CDMA, W-CDMA and cdma2000)
KeysightCare Logo
E4417A dual channel power meter

Interested in a E4417A?

Featured Resources

Want help or have questions?

Ireland