Receivers and Sensors
Choose the optical receiver that meets your system performance and layout requirements. Add sensors for automatic compensation for environmental changes.
Choose the optical receiver that meets your system performance and layout requirements. Add sensors for automatic compensation for environmental changes.
Learn more about Laser Interferometer Position Measurement Systems
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The Keysight E1708A Remote Dynamic Receiver is designed for use in demanding applications requiring sub-nanometer resolution of systems in motion.
10780F Remote Receiver with fiber-optic pickup provides maximum layout flexibility for Keysight laser interferometer positioning systems with power 15V @ 136 mA.
10780C Receiver (Power: 15V @ 136 mA) is a highly-sensitive, low-cost receiver used with laser interferometer positioning systems.
The Keysight E1709A Remote High-Performance Receiver is for use in the most demanding applications requiring sub-nanometer measurement resolution.
Next
Protect Your Innovation Investment
Featured Resources for the Receivers and Sensors
Want help or have questions?