What are you looking for?
X8749A Signal Conditioning Test Set
Interconnect test instruments, devices under test, and companion devices for wireless regulatory test
Starting from
The X8749A signal conditioning test set interconnects test instruments, devices under test (DUT), and companion devices with the IOT0047A regulatory test solution.
Highlights
Keysight’s X8749A signal conditioning test set helps interconnect test instruments, devices under test (DUT), and companion devices for the wireless regulatory test. The X8749A also interconnects the solution with pre-conditioned signals for conducting tests like adaptivity and receiver blocking as defined by the European Telecommunications Standards Institute (ETSI) standards.
The X8749A signal conditioning test set is part of the Keysight IOT0047A regulatory test solution. You can now accelerate the certification of IoT devices operating in 2.4, 5, and 6 GHz bands.
- interconnects test instruments, devices under test (DUT), and companion devices for wireless regulatory test
- provides level control and signal conditioning capabilities with a built-in data packet counter
- enables PER measurement for receiver blocking test using a WLAN companion device and adaptivity, channel access mechanism, and dynamic frequency selection (DFS) tests
Extend the Capabilities of Your Product
Want help or have questions?