W3603B ADS and EM design environment with Harmonic Balance, Circuit Envelope, Transient / Convolution circuit simulators. Learn more!

Highlights

The W3603B ADS Core, EM Design, Layout, RF Ckt Sim includes:

  • Harmonic Balance nonlinear steady state simulator
  • Circuit Envelope for circuit level EVM analysis and optimization
  • Transient/Convolution for pulsed and transient response analysis
  • Comprehensive nonlinear amplifier analysis
  • RF layout and physical design and verification of multi-technology RF modules
  • EM Design enables the creation and import of parameterized 3D components into ADS

ADS comprehensive nonlinear circuit simulation bundle with RF physical design. Harmonic Balance enables steady state nonlinear circuit analysis such as P1dB, IP3, PAE and nonlinear amplifier stability. Circuit Envelope analyzes and optimizes RF circuits with digitally modulated signals for EVM (Error Vector Magnitude) performance. Transient/Convolution enables time-domain analysis of pulsed and transient response. 3D RF layout with avoidance routing for multi-technology RF module physical design and verification (DRC, LVS, LVL).

Extend the Capabilities of Your Product

Want help or have questions?