What are you looking for?
V281ES In-Line Coaxial-To-Waveguide Adapter, Ruggedized 1.0 mm (f) To WR-15, 50 To 75 GHz
Connect ruggedized 1.0 mm connector ports to V-band waveguide devices with the this ruggedized 1.0 mm (f) to WR-15 waveguide adapter
Starting from
The Keysight V281ES In-line ruggedized 1.0 mm (f) - to- WR-15 waveguide adapter offers a way of interconnecting a ruggedized 1.0 mm connector port to a waveguide device in V-band, 50 GHz to 75 GHz.
Highlights
- Ruggedized 1.0 mm female connector for use with a measurement instrument with a WR-15 waveguide adapter
- V-band, 50 to 75 GHz
- Return loss: ≥16 dB (20 dB typical)
- Insertion loss: ≤0.6 dB (0.4 dB typical)
The Keysight V281ES in-line waveguide adapter, 1.0 mm (f) to WR-15, interconnects a ruggedized 1.0 mm connector port to a waveguide device in V-band, 50 to 75 GHz. The waveguide port of the adapter uses a metrology-grade interface that includes an outer anti-cocking ring for repeatable connections and precision alignment holes above and below the broad wall of the waveguide opening to provide more accurate alignment for connecting calibration standards.
Extend the Capabilities of Your Product
Want help or have questions?