Compatible with the U1600A series handheld digital oscilloscope probes and test leads

HIGHLIGHTS

The Keysight U1580A test leads are compatible with the U1600A Series handheld digital oscilloscope probes and test leads. These test leads are used for the DMM terminal on the oscilloscopes.

  • Test leads: CAT III 1000 V, CAT IV 600 V, 15 A rating
  • Test probe (4 mm tips): CAT III 1,000 V, CAT IV 600 V, 15 A rating
  • Alligator clips: CAT III 1,000 V, CAT IV 600 V, 15 A rating

Extend the Capabilities of Your Product

Want help or have questions?