What are you looking for?
S93082B Scalar Mixer/Converter Measurements
The S93082B scalar mixer/converter measurements enables the highest accuracy for scalar conversion–loss/gain measurements with a simple set-up and calibration
Starting from
HIGHLIGHTS
- Intuitive user interface
- Match-corrected power-meter calibration
- Compatible with Microwave ECal modules
- Controls external signal generators and power meters
With a simple setup and calibration, the S93082B scalar mixer/converter measurements delivers the highest accuracy for scalar conversion-loss/gain measurements by combining on-port and power meter calibrations to remove mismatch errors. The S93082B provides an intuitive and easy-to-use user interface for setting up mixer and converter measurements, with single or dual conversion stages. It can control the analyzer’s built-in source(s) as well as external signal generators for use as LO signals. S93082B is a subset of S93083B so these should not be installed together. S93082B is compatible with S93084B, which enables measurements of converters with internal LOs.
S93082B is equivalent to Option 082 on PNA/PNA-L/PNA-X Series A model Series network analyzers.
Learn more about Keysight Network Analyzer Software
Free Trials
- Get 30-day free trial license
- Enables software application on your PNA Series
![](/content/dam/keysight/en/img/migrated/scene7/products/wn/PROD-2794550-01.png)
Interested in a S93082B?
Extend the Capabilities for your Scalar Mixer/Converter Measurements
Featured Resources
Want help or have questions?