The Balance Thermocouple Power Sensor Software Application performs a balancing algorithm and visualizes measurements for easier analysis with N848xS Balance Thermocouple Power Sensors along with the Source/Measure Units (SMU) and Digital Multimeters (DMM).

Highlights

  • The standalone software application that configures the Keysight SMU and DMM and automates the balancing algorithm to derive power measurements using the new N8481/87S Series Balance Thermocouple Power Sensors
  • To provide the result presentations (meter, strip chart, log display) and statistical analysis (Pareto, min-max, mean, etc)
  • Software applications help the migration of legacy thermistor mount power sensors (478B/8478B) installed base and new customers to adopt the new N8481/87S Balance Thermocouple Power Sensors
  • Highest echelon in the transfer standards, directly traceable to NIST’s microcalorimeter
  • Traceability from DC to 50GHz (up-scalable to high frequency) and traceability up to +20 dBm
  • New, no sustenance concern and faster measurement speed than the legacy thermistor mount power sensors
  • KeysightCare software support subscription is included

Software Details
N8480SBSA Balance Thermocouple Power Sensor Software Application Download

Extend the Capabilities of Your Product

Want help or have questions?