N1094B 30/50 GHz Quad Electrical Channel DCA-M
N1094B 30/50 GHz Quad Electrical Channel DCA-M
Starting from
The N1094 DCA-M builds on that legacy by using the high-performance elements of 86100 and electrical channel hardware of N104X plug-in modules. Electrical channels are available with 30 GHz and 50 GHz bandwidths.
HIGHLIGHTS
- Optional 20/30 GHz or 20/33/40/50 GHz bandwidth
- 2.4 mm input type
- High sensitivity with 310 µV (20 GHz), 600 µV (50 GHz) noise floors
- Fastest throughput with high 250 kHz sample rate
- Accurate high data rate analysis with <170 fs jitter
- Smaller footprint due to compact design
- USB cable (for connection to DCA-X mainframe or user-supplied PC)
- Power cord
- Instrument cover
Extend the Capabilities of Your Product
Want help or have questions?