What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MX0109A InfiniiMax III GHz Extreme Temperature Solder-in Head, 26 GHz
Supports extreme temperature testing of circuits and devices in temperatures ranging from -55 to +150°C
Starting from
Supports extreme temperature testing of circuits and devices in temperatures ranging from -55 to +150°C.
HIGHLIGHTS
The Keysight MX0109A InfiniiMax III extreme temperature solder-in head is a semipermanent solder-in connection that provides up to 26 GHz of system bandwidth. For extended temperature testing, the MX0109A supports extreme operating temperatures of -55 °C to +150 °C per JEDEC JESD22-A104 revision E, making it ideal for testing electronic circuits and devices in environmental chambers.
- It is compatible with the InfiniiMax III and III+ probe amp.
- The 130 Ω axial resistors at the tip of the MX0109A ZIF tip can be replaced when they are worn out or damaged.
- The replacement axial resistor kit for the MX0109A, N2836A, and N2838A is N2836-68701. Each resistor kit contains 10 resistors.
- Operating temperature characteristics are as follows:
- -55 °C dwell, 1,000 hours minimum
- +150 °C dwell, 1,000 hours minimum
- -55 °C to 150 °C cycles, 750 cycles minimum per JEDEC JESD22-A104 revision E
- Use the N5450B extreme-temperature extension cable to extend the cable length inside the chamber.
Key Features
- 26 GHz bandwidth (with InfiniiMax III N2803A amp)
- Cdiff = 108 fF, Cse = 140 fF
- 100 kΩ input Rdiff (@ DC), 1 kΩ input Rdiff (@ > 10 kHz)
- 6:1 attenuation ratio, normal sensitivity
- variable spacing from 5 mil to 250 mil (or 0.127 mm to 6.35 mm)
Note: The MX0109A replaces the N2836A. Two probe heads are form-, fit-, and function-compatible with each other.
Extend the Capabilities of Your Product
Want help or have questions?