Highlights

  • Narrow pulse width as small as 10 μs
  • High speed sampling up to 15 MSa/s
  • Wide output range of up to 60 V/3.5 A DC/10.5 A pulse
  • Minimum 1 pA resolution with triaxial output for low current measurement
  • Seamless current measurement ranging

The Keysight M9602A is a PXIe source/measure units (SMUs) featuring best-in-their-class narrow pulse width as narrow as 10 μs, a fast sampling rate of up to 15 MSa/s and a wide output range. It enables dynamic/pulsed measurements for broad emerging applications such as vertical cavity surface emitting laser (VCSEL) optical devices, integrated circuit (IC) testing across a wide output range of up to 60 V/3.5 A DC/10.5 A pulse, and high resolution up to 6 μV/1 pA. In addition, its seamless current measurement ranging function eliminates range change time, which improves test throughput.

Key Specifications

Maximum Voltage Per Output
60 V
Maximum Current per Output
3.0 A DC or 10.5 A Pulse
Supported Measurements
n/a
Minimum Current Measurement Resolution
1 pA
Max Sample Rate
15 MSa/s
Maximum Voltage Per Output
Maximum Current per Output
Supported Measurements
Minimum Current Measurement Resolution
Max Sample Rate
60 V
3.0 A DC or 10.5 A Pulse
n/a
1 pA
15 MSa/s
View More
Form Factor:
PXIe
Modular
Max Sample Rate:
15 MSa/s
Maximum Current per Output:
3.0 A DC or 10.5 A Pulse
Maximum Output Current:
10.5 A pulsed and 3.5 A DC
Maximum Voltage Per Output:
60 V
Minimum Current Measurement Resolution:
1 pA
Minimum Voltage Measurement Resolution:
6 μV
Number of Outputs:
1
Platform:
PXIe
Pulse Width Range:
10 μs
Slots:
1
Supported Measurements:
n/a

Interested in a M9602A?

Want help or have questions?