HIGHLIGHTS

The M3202A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements, Quantum Computing, and massive MIMO research. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable applications such as Quantum Computing research, 5G, wireless device manufacturing, ATE, MIMO, beamforming, and other multi-channel coherent signal generation.

Performance Characteristics

  • Produce high-quality output signal with low phase noise
  • Includes function generation (sinusoidal, triangular, square, DC) and phase, frequency, and amplitude modulation capability
  • Realize multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment
  • Create programs and designs of logic, control, and combinatorial routines to the M3xxxA instrument with PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software

Key Specifications

Bandwidth
400 MHz
Number of Channels
4
Max Sample Rate
1 GSa/s
Bandwidth
Number of Channels
Max Sample Rate
400 MHz
4
1 GSa/s
View More
Bandwidth:
400 MHz
Functionality:
Arbitrary Waveform Generator
Max Sample Rate:
1 GSa/s
Number of Channels:
4
Slots:
1
M3202A PXIe arbitrary waveform generator

Interested in a M3202A?

Featured Resources for M3202A PXIe Arbitrary Waveform Generator

View All Resources

View All Resources

Want help or have questions?