What are you looking for?
E36154ABV DC Power Supply with Scope, Arbitrary Waveform Generator, and PathWave BenchVue Software Bundle
E36154ABV DC Power Supply with Scope, Arbitrary Waveform Generator and PW9252A PathWave Advanced Power Control and Analysis Software Bundle
Starting from
Better value bundle of E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB, E36150ADVU, and PW9252A PathWave Advanced Power Control and Analysis Software
Bundle Bench Power Supply with Software and Save
Save up to 11% off the list price compared to purchasing the same items individually.
Highlights
The Keysight E36154ABV consists of a Keysight E36154A DC power supply, a Keysight E36150ADVU with Scope View and arbitrary waveform generation (AWG) capabilities for Keysight E36150 Series bench power supplies, and Keysight PW9252A PathWave Advanced Power Control and Analysis Software. The E36154A includes single-output and auto-range capabilities, 30 V, 80 A, 800 W, and LAN and USB interfaces.
The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.
The PW9252A PathWave Advanced Power Control and Analysis software allows you to control your instruments from your PC for advanced analysis, and automation.
Extend the Capabilities of Your Product
Want help or have questions?