What are you looking for?
E36105B DC Power Supply, 60V, 0.6A, 36W
DC Power Supply, 60V, 0.6A, 36W
Starting from
The Keysight E36105B is an accurate, 60V, 0.6A, 36W compact power supply for your bench or system.
Highlights
Output Rating : 36 W
- Voltage: 60 V
- Current: 0.6 A
- Power: 36 W
Programming Accuracy : ± (% of output + offset)
- Voltage: 0.05% + 20 mV
- Current: 0.05% + 0.4 mA
Ripple and Noise (20 Hz to 20 MHz)
- Voltage rms: 1.55 mV
- Voltage peak-to-peak: 30 mV
- Current rms: 200 µA
Readback Accuracy : ± (% of output + offset)
- Voltage: 0.05% + 12 mV
- Current: 0.05% + 0.3 mA
Keysight E36100B Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity.Use the highly accurate low-current measure feature for demanding measurements. Protect your DUT with built-in overvoltage and overcurrent protection, and count on the built-in overtemperature protection to keep your power supply safe. Get connected to your instrument quickly via the intuitive front-panel interface, a web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device. Choose the best model for your needs: five models offer up to 5 A or 100 V.
Clean, Reliable Power Supply
- Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence
- Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test
- Protection for your device under test (DUT) includes overvoltage, overcurrent, and overtemperature protection
Convenient Benchtop Capabilities
- USB and LAN (LXI Core)
- BenchVue software support and Web interface control
Compact, Intuitive Package
- Save space on your bench, 2U ¼ rack
- Easily view the high contrast OLED display
- Intuitive on-screen menu
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?