What are you looking for?
B1500A Semiconductor Device Parameter Analyzer / Semiconductor Characterization System Mainframe
Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe
Starting from
Keysight B1500A Semiconductor Device Parameter Analyzer is complete device characterization solution supporting versatile measurement capabilities for IV, CV and leading-edge fast pulsed IV measurement with uncompromised measurement reliability.
Bundle with Select Modules and Save
Take advantage of our 15% bundle discount for advanced non-volatile memory tests when you purchase the semiconductor device analyzer and its modules.
Save Now on Semiconductor Analyzer Mainframe
Save 30% on the semiconductor device analyzer mainframe to accelerate the research and study of advanced devices.
Highlights
Multiple Measurement Instruments in One Semiconductor Parameter Analyzer
The Keysight B1500A semiconductor parameter analyzer is an all-in-one device characterization analyzer supporting IV, CV, pulse / dynamic I-V, and more. The mainframe and plug-in modules enable the characterization of most electronic devices, as well as materials, semiconductors, and active/passive components. The B1500A semiconductor parameter analyzer modular architecture gives you the flexibility to upgrade when needed.
- Switch between CV and IV measurements without re-cabling.
- Capture ultra-fast transient phenomena not possible with other conventional test instruments.
- Detect multi-frequency AC capacitance measurements from a range of 1 kHz to 5 MHz.
Ready to use application libraries
Device type | Application tests |
CMOS transistor | Id-Vg, Id-Vd, Vth, breakdown, capacitance, and QSCV |
Bipolar transistor | Ic-Vc, diode, Gummel plot, breakdown, capacitance, and more |
Discrete device | Id-Vg, Id-Vd, Ic-Vc, diode, and more |
Memory | Vth, capacitance, endurance test |
Power device | Pulsed Id-Vg, pulsed Id-Vd, breakdown |
Nano device | Resistance, Id-Vg, Id-Vd, Ic-Vc |
Reliability test | NBTI/PBTI, charge pumping, electromigration, hot carrier injection, J-Ramp, TDDB, and more |
Powerful capabilities of EasyEXPERT group+
Measurement capabilities | Staircase sweep, multi-channel sweep, pulse sweep, IV sampling, high-speed IV sampling, CV, C-t, C-f, etc. |
Switching matrix control | B2200, B2201 and E5250 (E5252 card) are supported. |
Analysis and data display capabilities | List-display, X-Y graph (with marker, cursor, and line), automatic analysis function, user function, and more |
Data management | User workspace management, save/recall measurement data and setting with auto-record feature |
To learn more, please visit Keysight's precision current-voltage analyzer.
- Analyze data without an external PC using the intuitive 15-inch touch screen interface.
- Configure the B1500A with your choice of measurement modules, up to 10 slots in a box.
- Enjoy the 15-inch wide touch screen with intuitive Keysight's EasyEXPERT group+ software.
Extend the Capabilities of Your Product
Want help or have questions?