NOVUS-NP10/1GE8DP, 8-Port Enablement on the 16-Port SFP+/10GBASE-T 10GE/1GE/100M NP Load Module - 944-1163
-
Novus-NP 10G/1G/100M
Starting from
Novus-NP10/1GE8DP, 8-port enablement on the 16-port SFP+/10GBASE-T Dual-PHY 10GE/1GE/100M Application Network Processor load module (944-1162). Compatible with the XGS12-SD (940-0011) and XGS12-HSL (940-0016) 12-slot rack mountable chassis, and XGS2-SD (940-0010) and XGS2-HSL (940-0014) 2-slot chassis.
Highlights
- Unified network infrastructure and application test platform, with Layer 2-7 test capabilities
- Broader coverage of L4-7 protocols, including video, voice, storage, and access
- Industry’s highest-density Dual-PHY SFP+/10GBASE-T RJ45 solution
- High-performance multiplay traffic with real subscriber behavior emulation
- Line-rate Layer 2-3 data plane testing
- Purpose-built to test high-performance, low-latency devices
- Tri-speed 10GE/1GE/100M ports provide low total cost of ownership and high ROI
Extend the Capabilities of Your Product
Want help or have questions?