What are you looking for?
85134H Flexible Cable, 2.4 mm To 3.5 mm
-
no image available
Achieve phase stability with this 62.9-cm cable featuring a 2.4-mm female to 3.5-mm male connector
Starting from
Achieve phase stability with this 62.9-cm cable featuring a 2.4-mm female to 3.5-mm male connector.
Highlights
The Keysight 85134H is a 62.9 cm (24.75 in) long1 flexible cable with a 2.4 mm female2 to 3.5 mm male connector. Cable frequency range is dc to 26.5 GHz with a return loss greater than or equal to 16 dB. Insertion loss is 0.31 * sqrt (f) + 0.2 (where f is frequency is GHz) for the test port connector and 1.8 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is characterized with a 90 degree bend using a 2.5 inch radius. Stability1 of the Keysight 85134H is less than 0.12 dB and phase is less than 0.13o * f + 0.5o, (where f is frequency in GHz).
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connecter is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
Extend the Capabilities of Your Product
Want help or have questions?