Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8491A Coaxial Fixed Attenuator, DC to 12.4 GHz
Provides precision attenuation, flat frequency response, and low SWR over a broad frequency range
Starting from
Highlights
The Keysight 8491A coaxial fixed attenuator provides precise attenuation, flat frequency response, and low SWR over broad frequency ranges. The attenuator has type-N connectors and is available in nominal attenuations of 3 dB and 6 dB, as well as 10 dB increments from 10 dB to 60 dB. This swept-frequency tested attenuator ensures specification compliance at all frequencies. A nameplate chart attached to each unit lists calibration points.
Superior RF Performance
- Frequency Range: DC to 12.4 GHz
- Maximum SWR: 1.2 to 4 GHz, 1.3 to 12.4 GHz
Power Handling
- Maximum Input Power: 2 W (average), 100 W (peak)
Features
- Connector: Type-N male, female
Interested in a 8491A?
Featured Resources
Want help or have questions?