Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
346C Noise Source, 10 MHz to 26.5 GHz
The Keysight 346C noise source offers 10 MHz to 12 GHz coverage with a 16 dB ENR or 12GHz to 26.5GHz coverage with a 17dB ENR...
Starting from
Highlights
The Keysight 346C noise source is the ideal companion to Keysight's noise figure solutions. Since it is broadband (10 MHz to 26.5 GHz), it eliminates the necessity for several sources at different frequency bands. The low SWR of the noise source reduces a major source of measurement uncertainty; reflections of test signals. Option K01 is a coaxial noise source and features coverage from 1 to 50 GHz with a 2.4 mm coaxial connector.
- Frequency range: 10 MHz to 26.5 GHz
- VSWR: < 1.35:1
- Connectors: BNC (f) input bias / 3.5 mm (m)
- Low SWR for reducing noise figure measurement uncertainty
- Individually calibrated ENR values at specific frequencies
Key Specifications
Maximum Frequency
26.5 GHz
Maximum Frequency
26.5 GHz
View More
ENR Range:
12 to 17 dB
ENR Automatic Download:
No
Excess Noise Ratio (ENR):
12-17 dB
Frequency Range:
10 MHz to 26.5 GHz
Maximum Frequency:
26.5 GHz
Minimum Frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Temperature Compensation:
No
Type:
Noise Source
Works with:
NFA, ESA-E Series, PNA-X, PSA-Series, X-Series (PXA, MXA, EXA, CXA)
Standard Configurations
Prev
Noise Source, 10 MHz to 26.5 GHz
- Frequency range: 10 MHz to 26.5 GHz
- VSWR: < 1.35:1
- Connectors: BNC (f) input bias / 3.5 mm (m)
- Low SWR for reducing noise figure measurement uncertainty
- Individually calibrated ENR values at specific frequencies
- Calibration supplied on floppy disk for easy loading into NFA Series Noise Figure Analyzers
Next
Interested in a 346C?
Extend the capabilities for your Noise Source, 10 MHz to 26.5 GHz
Featured Resources for 346C Noise Source, 10 MHz to 26.5 GHz
Related Products
Want help or have questions?