3446GPBU is a user installable GPIB interface module upgrade for Truevolt series DMMs and 33600A Trueform Series Waveform Generators

Highlights

3446GPBU is a user installable GPIB interface module upgrade for Truevolt series DMMs and 33600A Trueform Series Waveform Generators.

Option available for the following models: 33611A, 33612A, 33621A, 33622A, 34460A, 34461A, 34465A, 34470A

Order as: 3446GPBU

Upgrade contents: GPIB module

Adjustments required: No

Additional requirements: No

Installed by, estimated installation time: Customer, 0.5 hours

Extend the Capabilities of Your Product

Want help or have questions?