What are you looking for?
34461A Digital Multimeter, 6.5 Digit, Truevolt DMM
6.5 digit Truevolt DMM with Truevolt technology for greater accuracy and quicker measurement insights. Replacement for model 34401A.
Starting from
6.5 digit Truevolt DMM with Truevolt technology for greater accuracy and quicker measurement insights. Replacement for model 34401A.
Highlights
The 34461A 6.5 digit multimeter is the next-generation replacement for the Keysight 34401A digital multimeter (previously Agilent 34401A). 34461A turns lots of data into results quickly with Truevolt Series DMMs' new graphical display, advanced analysis modes, and built-in math functions. It offers Truevolt technology that provides measurement and display capabilities as you've never experienced before. Keysight's exclusive Truevolt technology is based on analog-to-digital converter technology and eliminates extraneous factors like noise, injected current, and input bias current from measurements to give you the highest measurement accuracy. This new technology allows you to focus more on the quality of your designs rather than worrying about the quality of your measurements.
- Histogram, bar and trend charts on 4.3-inch color graphical display ease monitoring and speed up statistical analysis.
- Measure with confidence, with 35 ppm basic DCV accuracy.
- Test low power devices with low DC current measurement range from 100 µA to 10 A.
- Flexibly automate measurements over USB or LAN/LXI core interface.
- Migrate with confidence from legacy model 34401A.
- Download BenchVue Basic app for free to control your instruments
What is included:
- Standard 3-year Warranty (90 days for unserialized accessories)
- 34138A Test Lead Set
- USB Cable
- Power Cord
- Certificate of Calibration
Get Started With the 34461A Digital Multimeter, 6.5 Digit
Extend the Capabilities of Your Product
Want help or have questions?