What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11900C Adapter, 2.4 mm (m) to 2.4 mm (f), DC to 50 GHz
Features superior RF performance with >26 dB return loss and -44 dB repeatability
Starting from
Features superior RF performance with >26 dB return loss and -44 dB repeatability.
HIGHLIGHTS
The Keysight 11900C is a metrology-grade, 2.4 mm male-to-2.4 mm female adapter with DC to 50 GHz operation.
Superior RF Performance
- return loss: > 26 dB
- repeatability: -44 dB
Features
- electrical length: 12.4 mm (0.49 in)
- overall length: 17.4 mm (0.69 in)
- diameter: 9.0 mm (0.35 in)
Learn more about Keysight adapters, 2.4 mm, 2.92 mm.
Extend the Capabilities of Your Product
Want help or have questions?