Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11534A Adapter, APC-7 to SMA (f)
Features superior RF performance with a maximum return loss of 28 dB
Starting from
Features superior RF performance with a maximum return loss of 28 dB
HIGHLIGHTS
Type
- Connector Type: APC-7, SMA (f)
- Frequency Range: dc to 18 GHz
Superior RF Performance
- Return Loss: 28 dB maximum
The Keysight 11534A is a general purpose grade, APC-7 to SMA female adapter.
Extend the Capabilities of Your Product
Want help or have questions?