What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U8972A PXIe Chasis Upgrade from M9018A/B to M9019A
On this page, you will find the latest software for the U8972A. Keysight highly recommend staying up to date with the latest software versions available.
This download is specific for the U8972A, ensuring the system is functional with the latest hardware upgrades.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-08-09 | 2023 | Enable support for M9019A, M9022A and M9048B |
Release Date | Version |
---|---|
2023-08-09 | 2023 |
Version Description |
---|
Enable support for M9019A, M9022A and M9048B |
How to Download
- Click the Download button.
- Save the package to a folder on C drive of U8972A Functional Test System with Mac Panel Interface.
- The download will contain 4 executable files, 2 dll files, 3 csv files.
How to Install
- Download installers
- Install VC++ 2013 Redistributable 12.0.30501.0, run both .exe below as administrator:
- vc2013_redist_x64.exe
- vc2013_redist_x86.exe - Install M902x-1.0.94.1.exe as administrator.
- Install MPxiChassis_Setup-1.7.913.1.exe as administrator.
- Copy the files below from the shared folder to “C:\Program Files (x86)\Keysight\TS-5000 System Software\Bin”
-hwh9018Chassis.dll
-SysConfig.exe - Copy the files below to C:\Program Files (x86)\Keysight\TS-5000 System Software\Config
-Modules-MAC-SIII.csv
-parms-TS8900.csv
-pximodel.cf
Note:
- You must be logged in to Windows with administrative privileges to install the software.
- Note that you must accept the terms of the license agreement to continue.
Installs on: System
Operating System
- Windows 10
Prerequisites
The following hardware is required for the software to work, please ensure the
- Hardware requirements: PXIe Chassis-M9019A, PXIe Module-M9022A, PCIe Desktop-M9048B
- Software requirements : Keysight IO Library is 17.2.20818.0 or later
Supported Instruments
No previous versions available
SHOW MORE