The ac impedance measurement technique discussed in the product note entitled Making Fuel Cell ac Impedance Measurements Utilizing Keysight N3300A Series Electronic Loads is used in this EIS software developed specifically for Keysight instrumentation. Use the equipment set-up shown in the product note.

The software consists of an Excel spreadsheet running a Visual Basic program that is used to program the electronic load and function generator through a GP-IB card, make measurements using the built-in readback of the load, calculate the ac impedance from the measurements, and display the results on the computer screen. Drivers for the N3300A load, 33120A , and/or 33220A function generators are required and can also be downloaded from Keysight for free. The Analysis ToolPak (from Tools/Add-Ins) must also be loaded from within Excel for the program to function properly.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2006-06-26 n/a EIS Software
Release Date Version
2006-06-26 n/a
Version Description
EIS Software

How to Download

  • 1. Click the Download button. 2. Select the appropriate file. 3. Choose Open or Save.

How to Install

  • Save the Download file to a directory of your choice.

Licensing

  • Does Not Require a License

Installs on: PC

Prerequisites

  • See Above

Supported Instruments

  • N3300A Series
No previous versions available
SHOW MORE