What are you looking for?
BenchVue Function Generator Control App Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Release Date | Version | Version Description |
---|---|---|
2024-09-30 | 2024.1 | Standalone App - Defect fixes to improve stability, usability, and overall performance. |
Release Date | Version |
---|---|
2024-09-30 | 2024.1 |
Version Description |
---|
Standalone App - Defect fixes to improve stability, usability, and overall performance. |
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- 33600 Series, 33509B, 33510B, 33511B, 33512B, 35319B, 33521B, 33522B, EDU33211A, EDU33212A
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- 33210A, 33220A, 33250A, 33509B, 3351xB, 3352xA/B, 3361xA, 3362xA, 81150A, 81160A
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10