Simplify and Accelerate your Test Process

Wireless standards continue to evolve, and wireless devices will require testing for regulatory compliance against the standards. Together with the Keysight IOT0047A regulatory test solution, the IoT regulatory compliance software covers the latest test cases of the European Telecommunications Standards Institute (ETSI), Federal Communications Commission (FCC), and dynamic frequency selection (DFS).

Simplify and accelerate the wireless IoT device testing in the 2.4, 5, and 6 GHz unlicensed bands using purpose-built test automation software.

  • Enhance testing and post-test analysis with the modern graphical user interface (GUI).
  • Save time when debugging failed tests by selecting a group of test cases and accessing specific signal paths.
  • Understand and interpret results presented in easy-to-read graphs and tables quickly.
  • Get complete standards coverage with the latest test cases defined by ETSI — EN 300 328, EN 301 893, and EN 303 687 (draft), FCC part 15.247 and 15.407, and DFS.

Find the Model That's Right For You

Already own one of these products? Visit Technical Support

Featured Resources

Want help or have questions?

Hong Kong, China