Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Y1900B Adapter, 1.0 mm (f) to ruggedized 1.0 mm (f), DC to 120 GHz
Make on-wafer and coaxial measurements from DC to 120 GHz with accuracy, versatility, and ease with this precision ruggedized 1.0 mm (f) adapter.
Starting from
Y1900B precision 1.0 millimeter coax-to-ruggedized-coax adapter (DC to 120GHz) offers a simple way of measuring coaxial devices at higher frequencies.
HIGHLIGHTS
- Measurement accuracy and versatility for 1.0 millimeter test systems
- Ruggedized connector on one end
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical) : 0.5 dB @110 GHz, 0.7 dB @120 GHz
- Return loss: 14 dB (75 to 120 GHz)
- Maximum CW power: 10 W
- Repeatability: -35 dB
The Keysight Y1900B precision 1.0 millimeter coax-to-ruggedized-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.
Extend the Capabilities of Your Product
Want help or have questions?