Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
UXR0402A Infiniium UXR-Series Oscilloscope: 40 GHz, 2 Channels
The UXR0402A is the 40 GHz, 2 channel, Infiniium UXR-Series real-time oscilloscope
Starting from
The UXR0402A is the 40 GHz, 2 channel, Infiniium UXR-Series real-time oscilloscope
HIGHLIGHTS
- 40 GHz bandwidth
- 2 full bandwidth channels
- 10 bit ADC
- 256 GSa/s sample rate on all channels
- up to 2 Gpts of memory
- upgradeable to 110 GHz
- optional calibration module for on-site self-calibration
- high-speed SDA and clock recovery included
- user-defined functions included
What's included:
- USB keyboard and mouse
- 1.85 mm female to 1.85 mm female connector saver adapters (1 per channel)
- torque wrench - 8 in-lb, 5/16 Inch
- adapter-coaxial straight 2.92 mm jack to 2.40 mm jack 50 ohm, 40 GHz
- 3.5 mm female to 3.5 mm female connector saver adapter
- ESD mat with wrist strap and cord
- heel ground strap
Extend the Capabilities of Your Product
Want help or have questions?