Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT
Maximize your frequency range and prevent damage to sensitive components by minimizing video leakage
Starting from
HIGHLIGHTS
Features
- maximizes your operating frequency range from 300 kHz up to 8 GHz
- minimizes cross-talk with a high port-to-port isolation above 100 dB
- provides highly repeatable measurements with a low insertion loss of less than 3 dB
- eliminates the need for external driving circuitry with an integrated TTL / CMOS driver
- provides biasing simplicity with a single DC bias voltage operation
- increases your switching response for high-speed signal routing applications with a fast settling time of approximately 500 µs
The U9397A FET solid state switch maximizes your frequency range from 300 kHz up to 8 GHz, offering excellent performance with high isolation, low standing wave ratio (SWR), and fast switching speed. Applications include instrumentation, communications, radar, and many other test systems that require high-speed RF and microwave SPDT switching.
Interested in a U9397A?
Featured Resources for U9397A FET Solid State Switch, 300 kHz to 8 GHz, SPDT
Want help or have questions?