Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1271A Handheld Digital Multimeter, 4.5 Digit, IP54
Rugged 30K counts, IP54 water-and-dust resistant DMM. Includes Low Pass Filter and continuity visual/audio alerts.
Starting from
Rugged 30K counts, IP54 water-and-dust resistant DMM. Includes Low Pass Filter and continuity visual/audio alerts.
Highlights
- IP54-certified water-and-dust resistance
- Continuity tests with visual and audio alerts
- Eliminate ghost voltage with low input impedance mode, ZLOW
- Quick VFD troubleshooting with built-in low pass filter
- Capture motor transients as fast as 250 μs with ‘peak detect’
- 300 hours of battery life
- CAT III 1000 V and CAT IV 600 V overvoltage protection
What's included:
- Standard 3-year warranty (90 days for un-serialized accessories)
- Test lead set
- K-type thermocouple and adapter
- Quick start guide
- Batteries
- Test report
- Certificate of calibration
Extend the Capabilities of Your Product
Want help or have questions?