Highlights

  • Easy-to-use web interface with point-and-click functionality
  • Processes up to 2 Tbps per chassis
  • Highly resilient, active-active inline and out-of-band capabilities
  • Built-in line-rate filtering and lossless processing capabilities

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

  • Flexibility with up to 60 multispeed ports ranging from 10 to 100G per chassis
  • Simultaneous inline and out-of-band monitoring capabilities
  • Supports Ixia Fabric Controller (IFC)
  • 3 RU

Twice the Performance, None of the Dropped Packets

vision x logo
Keysight_VisionX_TopFront-100x437

Vision X is Keysight's high-performance, high-density network visibility solution. In only three rack units, you can get up to 60 multispeed ports ranging from 10 to 100G. Each chassis processes up to 2 Tbps of data through dedicated FPGA hardware — so you can guarantee no packets are dropped, ever. With customizable, swappable module bays, Vision X scales with your needs without expanding its footprint.

Key Specifications

Cluster management through fabric controller
Yes
Line rate forwarding, zero-packet loss architecture
Yes
Max backplane capacity
6400 Gbps
Max number of 1 Gb ports
0
Max number of 10 Gb ports
76
Max number of 100 Gb ports
60
Cluster management through fabric controller
Line rate forwarding, zero-packet loss architecture
Max backplane capacity
Max number of 1 Gb ports
Max number of 10 Gb ports
Max number of 100 Gb ports
Yes
Yes
6400 Gbps
0
76
60
View More

Built For Your Next-Generation Network

Maintain visibility as your data center evolves with the Vision X network packet broker. Next-generation technology upgrades are simple without replacing your existing security and monitoring tools.

Vision X enables you to see the data on your network. This gives you the information you need to make better business decisions and keep your network running smoothly today, tomorrow, and in the future.

Vision X next geration network graphic

Mobile Core Visibility With Vision X

GTP Flow distribution

Mobile network operators get customized visibility flows with highly-accurate subscriber detection and load balancing at scale. Find out more on the MobileStack page.

Vision X is IFC Compatible

The Vision X network packet broker is compatible with Ixia's Fabric Controller (IFC) technology — an SDx (software-defined everything) controller for device management. IFC is a highly available, resilient, and easy-to-use, intelligent monitoring platform that works across physical and virtual network environments to give you visibility through a single pane of glass.

Keysight fabric controller is compatible with vision x network packet broker

2019 Tokyo Interop Best of Show Special Prize Winner

interop-award-min-new

Vision X won the Special Prize at Interop Tokyo's Best of Show Awards.

Visibility Intelligence

Stack up Keysight’s leading visibility intelligence features to optimize your traffic analysis and security tool performance. Used with a network packet broker, virtual or cloud platform, the extensive set of intelligent features allows you to modify, mold, and transport traffic specific to tool needs. Each feature is executed with a purpose-built design to ensure you get the best performance whether in a physical data center or the cloud. To learn more, click on each stack.

PacketStack

PacketStack

PacketStack

Intelligent packet filtering, manipulation, and transport with deduplication, header (protocol) stripping, packet trimming, and burst protection

SecureStack

SecureStack

SecureStack

Optimized handling for secure traffic with active SSL, passive SSL decryption, threat insights and data masking

AppStack

AppStack

AppStack

Context-aware, signature-based application layer filtering with application identification, geolocation & tagging, and optional RegEx filtering

MobileStack

MobileStack

MobileStack

Visibility intelligence tailored for the mobile carrier evolved packet core with GTP & SIP correlation and load balancing

Show more

vision-x_new

Interested in a Vision X Network Packet Broker?

Featured Resources

Want help or have questions?

한국