Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
S95560B Millimeter-wave Operation with Frequency Extenders for M980xA PXI VNA
Configure an affordable millimeter-wave banded VNA using the M980xA PXI VNA with this software
Starting from
Highlights
Affordable 2-port or 4-port Banded Vector Network Analyzer
S95560B enables you to configure an affordable millimeter-wave, 2-port, or 4-port banded vector network analyzer (VNA) using the M980xA PXI VNAs and N5252AW or N5262BW Frequency Extenders.
- Select greater or equal to 20 GHz models for E-band or higher bands or greater or equal to 14 GHz models for V-band
- Make 2-port or 4-port S-parameter measurements in the millimeter-wave frequency band
- Supports N5252AW Frequency Extenders for V, E, W, and D bands
- Supports N5262BW Frequency Extenders with the N5252A PXI Test Set up to WR3.4 band (330 GHz)
- Supports PXI VNA standalone use up to 53 GHz
Free Trials
- Get a 30-day free trial license
Interested in an S95560B?
Extend the Capabilities
Featured Resources
Want help or have questions?