HIGHLIGHTS

Key converter measurements:

  • Match-corrected measurements of conversion loss/gain plus phase and group delay, with swept or fixed input and output frequencies and input and LO power
  • SMC+Phase offers measurements of deviation-from-linear-phase and absolute group delay without a reference mixer
  • VMC adds a reference mixer and measurements of phase differences and absolute group delay
  • Measure converters with fully embedded local oscillators with S93084B

Advanced calibration

  • Power-meter-based calibration provides high accuracy for conversion gain or loss
  • SMC+Phase comb-generator-based calibration eliminates the need for calibration mixers

Easy to set up and use

  • Intuitive tab-based user interface makes it easy to configure measurements
  • Calibration Wizard guides user through calibration process
  • Application controls external signal generators and power meters

The S93083B includes the scalar mixer/converter plus phase (SMC+Phase) measurement class that provides fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixers and converters without the need for reference or calibration mixers. Eliminating the calibration mixer requires a U9391C/F/G comb generator and an external DC power supply. A vector mixer/converter measurement (VMC) class is also included for measuring the phase difference between multiple paths or devices, or for measuring phase shifts within a device. Using VMC or the comb-generator-based calibration for SMC+Phase requires an instrument with a configurable test set (i.e., has front-panel RF loops). For units without front-panel loops, SMC+Phase can be used with an external calibration mixer.

The S93083B provides an intuitive and easy-to-use user interface for setting up mixer and converter measurements, with single or dual conversion stages. It can control the analyzer’s built-in source(s) as well as external signal generators for use as LO signals.

The S93083B is a superset of S93082B. S93083B is compatible with S93084B, which enables measurements of converters with internal LOs.

Learn more about Keysight Network Analyzer Software

Free Trials

  • Get 30-day free trial license
  • Enables software application on your PNA Series

Interested in a S93083B?

Extend the Capabilities for your Vector and Scalar Mixer/Converter Measurements

Featured Resources

View All Resources

View All Resources

Want help or have questions?