Deliver precision SMU that expands precise static DC measurements with 10 fA resolution. Achieve fast dynamic measurements at 1.25 MSa/s sampling rate.

Claim a Free Gift When You Purchase an SMU

Get an free gift to complement your purchase of an SMU to enable you to test with confidence.

Highlights

The Keysight PZ2110A is a precision source / measure unit (SMU) that expands precise measurements from conventional static measurements and pulsed measurements, to fast dynamic measurements. It is ideal for a wide variety of current versus voltage (IV) measurement tasks that require both high resolution and accuracy. The PZ2110A can accurately perform characterization, parametric tests, and reliability tests of semiconductors, active / passive components, and general electronic devices.

  • Maximum output at 210 V, 315 mA DC / pulse
  • Minimum resolution at 500 nV / 10 fA
  • Low current measurement noise at 30 fArms with 1 power line cycle (PLC)
  • Minimum pulse width at 20 μs
  • Fast Digitizer Mode with maximum sampling rate at 1.25 MSa/s
  • Fast transient with 1.5 V/μs maximum slew rate
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Belgium