Highlights

Tough-to-Beat Microwave Performance up to 20 GHz

Achieve higher productivity with the Keysight N9324C basic spectrum analyzer (BSA). Get proven test efficiency, usability, and flexibility to adapt to new requirements.

  • Provides fast RF spectrum analysis from 1 MHz to 20 GHz
  • Comes equipped with a tracking generator for stimulus-response tests
  • Identifies interfering signals from unwanted or unexpected transmissions with a powerful spectrum monitoring feature
  • Supports AM / FM, ASK / FSK demodulation analysis suites for Internet of Things transmitter characterization
  • Enables you to automatically implement up to 20 predefined measurements and reduce test setup time by 95% with the task planner feature
  • Provides straightforward and efficient operation with marker demodulation, one-button optimization, and user-definable soft keys

Three Steps to Fast Pass/Fail Tests

The N9324C includes a window limit feature that makes simultaneous determinations on the frequency and power limits of a signal. This one-button pass / fail determination reduces instrument setup complexity and significantly improves testing efficiency.

Examples of use cases include electromagnetic interference (EMI) emission tests and spectrum monitoring.

N322C hardware front left view

Key Specifications

Frequency
20 GHz
DANL @1 GHz
-144 dBm
Maximum Analysis Bandwidth
1 MHz
Phase Noise @1 GHz (10 kHz offset)
-92 dBc/Hz
Type
Signal Analyzer
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
20 GHz
-144 dBm
1 MHz
-92 dBc/Hz
Signal Analyzer
View More
DANL @1 GHz:
-144 dBm
Frequency:
20 GHz
Frequency Options:
1 MHz to 20 GHz
Maximum Analysis Bandwidth:
1 MHz
Maximum Frequency:
20 GHz
Performance Level:
◆◇◇◇◇◇
Phase Noise @1 GHz (10 kHz offset):
-92 dBc/Hz
Phase noise @ 500 MHz 10 kHz Offset:
-92 dBc/Hz
Real Time Spectrum Analysis:
No
Standard Attenuator Step:
5 dB
TOI @1 GHz (3rd Order Intercept):
+11 dBm
Triggering:
RF Burst
External
Video
Type:
Signal Analyzer
N9324C_Front

Interested in an N9324C?

Featured Resources

View All Resources

View All Resources

Want help or have questions?