What are you looking for?
N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W
High-Performance Autoranging DC Power Module, 20V, 50A, 500W
Starting from
The Keysight N6755A High Performance Autoranging DC Power module, 20V, 50A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.
Highlights
Output Ratings
- Voltage: 20 V
- Current: 50 A
- Power: 500 W
Programming Accuracy (at 23°C ±5°C)
- Voltage: 0.06% + 10 mV
- Current: 0.1% + 30 mA
Ripple & Noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 5 mV
- Voltage rms: 1 mV
- Current rms: 10 mA
The Keysight N6755A is a 500 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?