Highlights

See the Real Performance of Your Design

Keysight's F8820A PROPSIM FS16 RF Channel Emulator enables you to perform in-lab benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow – from research and development to acceptance and field performance optimization. PROPSIM FS16 emulates the dynamic radio channels between transmitters and receivers in real time. It cost-effectively supports uni-directional and bi-directional fading test configurations required in wireless testing across 5G, LTE and aerospace and defense applications.

F8820A fulfills all 5G NR key technical requirements, including:*
  • Signal bandwidths 5, 10, 15, 20, 25, 30, 40, 50, 60, 80, 90, 100, 200, 400 MHz
  • Signal bandwidths up to 400MHz
  • 5G NR carrier aggregation (CA) schemes up to 1.2 GHz
  • 5G NR frequency range 1 and frequency range 2
  • All 3GPP standard channel models
  • Device MIMO OTA TS38.151

F8820A supports a wide range of deployment scenarios:*

  • 5G NR non-standalone (NSA) mode (using LTE as an anchor cell)
  • 5G Non-Terrestrial Networks (NTN)
  • 5G NR standalone (SA) mode
  • Coexistence scenarios – 5G NR together with 4G and other legacy technologies
  • Wi-Fi offloading scenarios

* Requires applicable product configuration and licenses

Key Specifications

Number of Channels
2
4
8
12
16
Frequency Range
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
6 GHz to 12 GHz
7 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
Max. RF Bandwidth
40 MHz
100 MHz
160 MHz
300 MHz
450 MHz
600 MHz
900 MHz
1200 MHz
MIMO Topology
2x2
4x2
4x4
8x2
8x4
8x8
Number of Channels
Frequency Range
Max. RF Bandwidth
MIMO Topology
2
4
8
12
16
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
6 GHz to 12 GHz
7 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
40 MHz
100 MHz
160 MHz
300 MHz
450 MHz
600 MHz
900 MHz
1200 MHz
2x2
4x2
4x4
8x2
8x4
8x8
View More
Frequency Range:
3 MHz to 450 MHz
450 MHz to 3 GHz
450 MHz to 6 GHz
6 GHz to 12 GHz
7 GHz to 15 GHz
24.25 GHz to 29.5 GHz
37 GHz to 43.5 GHz
MIMO Topology:
2x2
4x2
4x4
8x2
8x4
8x8
Max. RF Bandwidth:
40 MHz
100 MHz
160 MHz
300 MHz
450 MHz
600 MHz
900 MHz
1200 MHz
Number of Channels:
2
4
8
12
16
Type:
RF Channel Emulator

Featured Resources

Want help or have questions?