Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
EXR28CH Channel Upgrade for Infiniium EXR-Series Oscilloscope, 4 to 8 Channels
Powerful. Easy to Own. Intuitive to Use.
Starting from
Post-purchase upgrade to add an additional 4 channels to any EXRxx4A model of oscilloscopes. Unit must be shipped in to Keysight Technologies for this upgrade.
Highlights
Analog Channel Upgrades for EXR-Series, by Bandwidth | Orderable Part Number |
---|---|
Channel upgrade from 4 to 8 channels, 500 MHz | EXR28CH-001 |
Channel upgrade from 4 to 8 channels, 1 GHz | EXR28CH-002 |
Channel upgrade from 4 to 8 channels, 2 GHz | EXR28CH-003 |
Channel upgrade from 4 to 8 channels, 2.5 GHz | EXR28CH-004 |
Channel upgrade from 4 to 8 channels, 4 GHz | EXR28CH-005 |
Channel upgrade from 4 to 8 channels, 6 GHz | EXR28CH-006 |
Requires return to Keysight service center. Model and serial number are kept. Cost of upgrade does not include shipping.
Extend the Capabilities of Your Product
Want help or have questions?