What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E5047A PN3 Signal Source Analyzer, 5 MHz to 40 GHz
Compact 5 MHz to 40 GHz signal source analyzer
Starting from
The E5047A PN3 signal source analyzer is a compact, powerful signal source analyzer with frequency range from 5 MHz to 40 GHz.
Highlights
Fully integrated cross-correlation signal source analyzer
The Keysight E5047A PN3 signal source analyzer comprises a two-channel cross-correlation system with two programmable low noise DC supplies with up to 15 V and 550 mA current capability. The unit also offers three low noise tuning voltages for -5 to +22 voltage range.
The E5047A PN3 signal source analyzer enables you to:
- Measure absolute and residual (additive) phase noise, pulsed and non-pulsed.
- Perform two-channel 100 MHz fast Fourier transform (FFT) analysis.
- Use transient measurements on frequency, phase, or amplitude versus time.
- Streamline testing efficiency with an intuitive graphic user interface (GUI), API library, and powerful SCPI command language set.
- Evaluate signal sources ranging from CVHF to microwave frequencies such as crystal oscillators, PLL synthesizers, clocks, and more.
Extend the Capabilities of Your Product
Want help or have questions?