E2240A Automotive Electronics Functional Test System
The TS-5020 automotive functional test system is a low cost, scalable solution for automotive electronic manufacturers, that is ideal for testing both low-frequency (AC and DC) and high-frequency (RF) modules.
Starting from
Highlights
- Signal Switching: Up to 224 x 4 Matrix
- Load Switching: Up to 32-ch x 30Amp & 64-ch x 7.5Amp & 80-ch x 5Amp & 192-ch x 2Amp
- RF Switching: Up to 4 cards of Quad 1 x 4 RF Switch (DC-3GHz)
- Power Sources: Up to 400W Modular Power Supply
- Measurement: 6.5 Digit DMM, 2-ch 350 MHz Counter
- Stimulus: Single Channel 16-Bit 30 MHz ARB, 4-ch 16-Bit DAC
- Additional Instruments: 4-ch 500 MHz Oscilloscope, 2-ch & 4-ch Digitizers E-Load Capability
- For more information, please visit: Keysight TS-5020 Product Note
The Keysight TS-5020 Automotive Functional Test System is a low cost, scalable test system designed with “just-enough-test” concept for medium complexity electronic control modules, such TPMS, RKE and body electronic modules
Learn how to accelerate software development and test integration using Keysight's TestExec SL Software.
Learn more about Keysight Automotive Electronics Functional Test Systems
Key Specifications
Applications
Body Electronics
Powertrain/Engine Management
Safety Electronics
Form Factor
Complete Test System
Instrumentations
GPIB
LXI
Serial Communication
CAN Single or Dual
ISO 9141
J1850
J1939
Stimulus/Measurement
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply
Type
Automotive Electronics Functional Test System
Applications
Form Factor
Instrumentations
Serial Communication
Stimulus/Measurement
Type
Body Electronics
Powertrain/Engine Management
Safety Electronics
Complete Test System
GPIB
LXI
CAN Single or Dual
ISO 9141
J1850
J1939
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply
Automotive Electronics Functional Test System
View More
Applications:
Body Electronics
Powertrain/Engine Management
Safety Electronics
Form Factor:
Complete Test System
Instrumentations:
GPIB
LXI
Serial Communication:
CAN Single or Dual
ISO 9141
J1850
J1939
Stimulus/Measurement:
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply
Type:
Automotive Electronics Functional Test System
Interested in a E2240A?
Extend the capabilities for your Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)
Featured Resources for E2240A Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)
Want help or have questions?