What are you looking for?
B2987B Electrometer / High Resistance Meter, 0.01fA, Battery
World’s Only Battery-Powered Graphical Electrometer / High Resistance Meter (0.01fA)
Starting from
The B2987B Electrometer/High Resistance Meter is the world’s only graphical electrometer that allows you to confidently measure small currents with 0.01 fA (0.01 x 10-15 A) resolution and large resistances of up to 10 PΩ (10 x 1015 Ω). In addition, battery operation eliminates AC line noise from your critical measurements.
Highlights
The B2987B Electrometer/High Resistance Meter is a graphical electrometer that allows you to confidently measure small currents with 0.01 fA (0.01 x 10-15 A) resolution and large resistances of up to 10 PΩ (10 x 1015 Ω). In addition, battery operation eliminates AC line noise from your critical measurements. It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and to perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.
Measurement Capabilities
- 0.01 fA minimum measurement resolution
- 10 PΩ maximum resistance measurement with 1000 V source
- 20,000 readings/s
Key Features
- Battery operation for AC power line noise-free measurements
- Setup integrity checker software (Option)
- Easy-to-use auto navigation
- Real-time Noise Monitor
Extend the Capabilities of Your Product
Want help or have questions?