Highlights

Characterize and stress-test RF devices

Whether you’re testing in the lab or on the go, use a quality signal source with the Keysight AP5001A analog signal generator. This product comes in a compact, lightweight size to save space without sacrificing quality, features, or performance. 

  • Cover various radio frequency (RF) applications with accurately leveled output power from -120 dBm to +17 dBm.
  • Ensure measurement accuracy with OCXO stabilized signal (phase noise -130 dBc/Hz at 1 GHz, 20 kHz offset) with mHz resolution.
  • Accelerate tests and boost throughput with fast switching speed (down to 20 µs).
  • Utilize extensive modulation capabilities including AM, FM, PM, pulse modulation, pulse train, and frequency chirps.
  • Operate smoothly with optimized user interface, including LCD touch screen and remote desktop software.
  • Be future ready with upgradable licensing options.

Generate Pure RF Signals Wherever Testing Takes You

The AP5001A analog signal generator channels the power of a larger instrument into a convenient 2.5 kg package. With incredible phase noise, fast switching speed, and extensive modulation capabilities, this portable signal generator provides a quality signal source for electronic and wireless modules and systems testing.

Key Specifications

Frequency
6.1 GHz
Output Power @1 GHz
+17 dBm
Frequency Switching (Typical)
20 µs
Harmonics @1 GHz
-40 dBc
Phase Noise @1 GHz (20 kHz offset)
-130 dBc/Hz
Type
Analog
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
6.1 GHz
+17 dBm
20 µs
-40 dBc
-130 dBc/Hz
Analog
View More
Form Factor:
Compact
Frequency:
6.1 GHz
Frequency Switching (Typical):
20 µs
Harmonics @1 GHz:
-40 dBc
Maximum Frequency:
6.1 GHz
Maximum Modulation Bandwidth:
n/a
Maximum Output Power:
+17 dBm
Output Power @1 GHz:
+17 dBm
Phase Noise @1 GHz (10 kHz offset):
-130 dBc/Hz
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Type:
Analog
Analog Signal Generator AP5001A star left view

Interested in the AP5001A analog signal generator?

Featured Resources

White Papers 2024.09.05

The Essential Signal Generator Guide Building a solid foundation in RF — Part 2

The Essential Signal Generator Guide Building a solid foundation in RF — Part 2

Navigating the numerous specifications and features of signal generators can be challenging. This white paper series helps by explaining various modulation schemes, the importance of spectral purity, and the impact of distortion. Additionally, it explores how application software can enhance productivity. Signal generators are essential for meeting customer requirements for robust and reliable high-speed wireless connections, which are crucial for business success. To address market demands, selecting the right signal generator is vital. Complex modulation schemes, necessary for increasing spectral efficiency and achieving higher data rates, rely on accurate and stable signal generators. Signal generators can be either digital (vector) or analog. Vector signal generators produce complex, digitally modulated signals, while analog signal generators produce continuous wave signals with basic modulation. The choice depends on the specific application and testing requirements. Generating an RF signal requires a metrology-grade signal generator with excellent distortion and spurious characteristics to ensure high spectral purity. The frequency accuracy of a signal generator depends on the stability of the reference oscillator and the time since the last calibration. Overall, signal generators are indispensable for evaluating applications that rely on radio frequencies, such as GNSS, 5G, avionics, and radar, ensuring reliable and efficient performance.

2024.09.05

View All Resources

View All Resources

AP5002 analog signal generator

Related Product

Looking for a larger frequency range? Keysight offers another model AP5002A that provides 9 kHz to 26 GHz and covers RF and microwave applications with accurately leveled output power from -120 dBm to +23 dBm.

Want help or have questions?