Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87300D Coaxial Directional Coupler, 6 to 26.5 GHz
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors
Starting from
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors.
HIGHLIGHTS
- Wide frequency coverage
- High directivity
- Compact size
- Frequency range: 6 to 26.5 GHz
- Nominal coupling & variation: 10 ± 0.5 dB
- Directivity: 13 dB
- Maximum SWR: 1.4
- Insertion loss: < 1.3 dB
The Keysight 87300D is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 3.5-mm female connectors.
Extend the Capabilities of Your Product
Want help or have questions?